Energy meters with MID approval

In tenancy agreements, billing for tenant electricity can be invalidated if the measurements were not carried out in accordance with standards. Therefore, MID-compliant billing is necessary – this is the only way tenants and landlords can build on a legally secure basis. MID-compliant measuring devices can be seamlessly integrated into all systems. This is achieved primarily through protocols such as Modbus RTU, Modbus TCP/IP or M-Bus. This creates legal certainty for private consumers.

Benefits

  • Application for buildings and in the PV sector
  • Legal certainty for tenants and landlords
  • Modbus RTU, Modbus TCP/IP, M-Bus

4

MID-compliant products in the portfolio

100 %

legally and regulatory compliant

1

various protocols supported

45 A

direct current measurement possible

Product examples

Our entire product range with MID approval

TypePhase(s)current measuringProtocolOrder number
EM111-MBUS-MID​145AM-Bus3140990000
EM111-RTU-MID​145AModbus RTU3099190000
EM120-MBUS-MID​3With current transformerM-Bus3141010000
EM120-RTU-MID​3With current transformerModbus RTU3099200000
EM120-TCP-MID​3With current transformerModbus TCP3141000000
EM122-MBUS-MID​3100AM-Bus3141020000
EM122-RTU-MID​3100AModbus RTU3099210000
EM122-TCP-MID​3100AModbus TCP3145600000

Related topics

Downloads

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields