Combiner boxes for the Taurco Eco inverter series from FRONIUS

Combiner boxes for the Taurco Eco inverter series from FRONIUS

Combiner boxes suitable for the Fronius Tauro Eco inverter series

Weidmüller has a portfolio of combiner boxes that are specially designed for connection to the Fronius Tauro Eco range of string inverters with 1 MPPT. These products are developed, tested and produced in accordance with IEC 61439-2 and therefore cover all the requirements for installation in a PV system. With up to 10 inputs, these products enable bundling and protecting against overcurrent and overvoltage (type I+II) before they are connected to the inverter.

Fronius Tauro Eco inverter series

The combination of Weidmüller combiner boxes and Fronius Taurus Eco inverters particularly advantageous when long cable distances need to be covered. By bundling the strings in the GAK and using a sufficiently large cross-section up to the inverter, the line losses can be minimised.

Fronius Tauro Eco 50-3-P

Find the right GAK for your Fronius Tauro Eco 50-3-P inverter here:

Combiner box 8000111135

  • Fuse holder: Yes + / -
  • Overvoltage protection: Type I/II
  • String monitoring: No

Combiner box 8000111136

  • Fuse holder: Yes + / -
  • Overvoltage protection: Type I/II
  • String monitoring: Yes

Fronius Tauro Eco 99-3-P | Tauro Eco 100-3-P

Find the right GAK for your Fronius Tauro Eco 99-3-P or 100-3-P inverter here:

Combiner box 8000111137

  • Fuse holder: Yes + / -
  • Overvoltage protection: Type I/II
  • String monitoring: No

Combiner box 8000111138

  • Fuse holder: Yes + / -
  • Overvoltage protection: Type I/II
  • String monitoring: Yes

Do you have a different inverter? With our selection guide for PV combiner boxes, you can easily find the right generator junction box for you.

Further products suitable for Fronius inverters

Emergency Power Box for Fronius Primo GEN24 Plus

The inverter manufacturer Fronius therefore offers the option of supplying consumers in the event of a power cut in its Primo GEN24 Plus product range. Weidmüller has developed the appropriate emergency power box to connect the necessary loads quickly and safely if required. The Fronius Primo GEN24 Plus is connected to the emergency power box from Weidmüller. If there is a failure in the grid, this hybrid inverter recognises this condition and activates the connection to the emergency power box.

Perfect complements

Downloads

Consulting & Support

Do you still have questions about the right combiner box? Simply contact us. We'll be happy to talk to you directly to answer your questions and find the perfect solution for each individual situation.

Julius Beutel

Vice President Business Unit Photovoltaics