Transfer industrial data reliably and flexibly between devices in the network with Industrial Ethernet

The perfect connectivity solution for data communication between Ethernet enabled devices in industrial automation.

Weidmüller Industrial Ethernet components are the ideal connecting links for data communication between Ethernet-capable devices in building automation. As a full-range supplier for the industrial network infrastructure, we offer a wide range of products for the communication infrastructure.

These range from switches for the efficient forwarding of data traffic, to industrial WLAN devices for the wireless connection of end devices, to routers for the protection of networks. All products meet the highest requirements for reliable and flexible Industrial Ethernet communication.

With extensive features and approvals, our components are ideal for industrial applications in all industries such as: Plant and Mechanical Engineering, Shipbuilding, Process Industries and Energy, including traditional/renewable power generation, transmission and distribution.

Your advantages of Industrial Ethernet

Functions

Functions

Industrial Ethernet products offer a variety of functions in every product group

Certifications

Certifications

With extensive certifications you can use the devices in most environments

Application areas

Application areas

The optimal device available for your application

Product innovations for Industrial Ethernet at a glance

Our Industrial Ethernet product range

Unmanaged Switches

Our unmanaged switches are configuration-free and customisable. They use basic protocols for automatic adaptation to variable transmission speeds and connector assignments. Support for twisted pair cabling (RJ45 or fibre optic in accordance with IEEE 802.3), various versions in EcoLine, BasicLine, ValueLine and Power-over-Ethernet variants reduce cabling costs.

  • Fast Ethernet and Gigabit versions available, including Power over Ethernet variants
  • Rapid fault diagnosis thanks to the clearly visible LED display
  • Wide variety of ports in terms of number and features to meet individual requirements
  • Robust housing for reliable long-term use in different environments
  • Numerous international approvals for use in many different industries

Managed Switches

Our managed switches fulfil industrial network requirements in four lines: ValueLine, AdvancedLine, PremiumLine and SubstationLine. With DIN rail and 19" rack models, various interfaces (Fast, Gigabit, up to 10 Gigabit), port options, Power-over-Ethernet variants and support for important automation protocols, they offer flexibility. International approvals make them ideal for various industries.

  • Extensive set of management features enable the set-up of various redundancy, monitoring, traffic filter and security functions
  • Huge variety of port count and media type enable a wide range of applications
  • Support of industrial protocols such as PROFINET-RT, EtherNet/IP and Modbus/TCP for optimal integration into the most common automation networks

Security routers

Our routers with integrated VPN enable secure remote access to remote networks. They offer wired and mobile connection options as well as support for the u-link Remote Access Service, which facilitates set-up without specialised IT knowledge.

  • Secure and easy remote maintenance via Weidmüller u-link Remote Access Service
  • Increased network security thanks to stateful inspection firewall, IP/port forwarding and network segmentation
  • Full flexibility thanks to Fast Ethernet and Gigabit Ethernet interfaces with 2 to a maximum of 6 ports
  • Variations with integrated 4G/LTE modem for fast, Internet-based radio communication access

Media converters and protocol gateways

In industrial automation, our media converters and protocol gateways seamlessly network system components across different technologies and long distances. They offer smooth communication, convenience and economy.

  • Integration of serial devices into Ethernet networks
  • Use of Ethernet over long distances and in EMC-critical environments
  • Transmission of serial signals over long distances
  • Conversion between Modbus RTU/ASCII and Modbus TCP

Industrial WLAN


Our WLAN devices are versatile and can be used as APs, bridges or clients. Power over Ethernet facilitates integration. Maximum data integrity through RADIUS and WPA2. Flexible radio field distribution and fast roaming optimise use.

  • Compliant access point / client according to IEEE 802.11a/b/g/n
  • Fast roaming for interruption-free connection changes between access points
  • Power supply with PoE according to IEEE 802.3af possible
  • Integrated DIs/DOs for monitoring and alarms
  • Both 2.4 and 5 GHz bands

Antennas and antenna accessories

Weidmüller offers a broad portfolio of industrial Wi-Fi® and mobile radio antennas for control cabinets, walls and masts. External antennas improve the performance of wireless data connections and ensure reliable signal transmission.

  • Suitable for Wi-Fi® and mobile radio communication
  • Up to Wi-Fi® 6 and Wi-Fi® 6E (2.4 GHz, 5 GHz, 6 GHz)
  • Up to 5G (NR) support (700 MHz - 3.8 GHz)
  • Robust design (up to IP67 protection)

Industrial Ethernet – Remote Access Service

Industrial Ethernet – Remote Access Service

This is a YouTube video. By clicking on this video, you agree to Google/YouTube's Privacy Policy & Terms of Use . You also agree to our Privacy Policy.

The remote maintenance of machines and plants is often complex and time-consuming. Additionally, there is also the demand for a targeted and safeguarded functional connection to the associated IT systems.

For many users, these two issues make the connection of plants around the world a major obstacle.

Industrial Ethernet Accessories

Various range of accessories

Optimum adaptation to different applications. Failsafe backup and restore of configurations. High flexibility of transmission media through SFP transceiver. External antennas to improve transmission power, e.g. for integration of wireless devices in cabinets. Installation in various areas, e.g. on flat surfaces or 19" racks.

Industrial Ethernet passive

Industrial Ethernet connection technology by Weidmüller offers the optimal solution for the infrastructure of your machine, system or factory. All connection technology is available from one source.
The Industrial Ethernet cable configurator allows you to assemble custom-created IE cables.

Perfect complements to Industrial Ethernet

Benefit from Weidmüller's service and market experience when it comes to Industrial Ethernet

Time-saving data provision

Time-saving data provision

CAD 3D models in various formats and CAE data are available for download in our product catalogue. We support you with all the information you need on the subject of power supplies.

Go to the product catalogue

Market & industry experience

Market & industry experience

We speak the language of our customers. With expertise and passion for the various industries.

To our industry overview

Downloads

Consulting & Support

Do you have questions about our products and services or would you like an individual offer? Simply fill out contact form. Our employees will contact you as soon as possible.

* Required fields