Increasingly complex production processes and technological leaps as part of Industry 4.0 call for new solutions for more efficient panel building, including for terminal blocks. With Klippon® Connect, you can successfully master all the requirements of today and tomorrow: Tailored application DIN rails products, universal terminal blocks for DIN rails and process-supporting services offer the right solution for every concept.
No matter what industry you are in, terminal blocks for DIN rail play a crucial role in the industry. Which design or color of terminal block and which accessories you need depends on different factors. Whether the size of the wire, the wiring, a particular connection technology or a very special function - you know best what kind of terminal block you need. Our shortcuts take you to an overview of our connection technologies and our universal and application ranges. We'll make it easy for you to find exactly the terminal blocks and other products that you need.
Are you looking for the right connection technology for your control cabinet or switchgear? In conjunction with our modular terminal blocks, we at Weidmüller offer you a wide range of technologies for safely connecting wires, conductors and cables in the switchgear. You can rely upon our innovative solutions such as SNAP IN technology, which allows the direct connection of flexible conductors and wire-end ferrules. Or rely on our proven screw connection in the screw terminals. Whatever you need, we have the solution. Which technology do you prefer? SNAP IN? PUSH IN connection? Screw connection? Bolt connection or tension clamp connection?
DIN rail terminal blocks are the link between your switchgear and the incoming wires from the field. As such, they're indispensable in industry, whatever the sector. However, terminal blocks are as diverse as the sectors in which they are used. From the most common ones such as feed-through terminal blocks to special types of terminal blocks such as terminal blocks with electronic components - in our extensive universal program you will find exactly the terminal blocks you need for your switchgear. Which terminal type is perfect for you?
Are you looking for custom-fit terminal blocks for a specific application? We'll make the search for the perfect terminal blocks as easy as possible. You can search our products not only for specific terminal blocks for DIN rails or connection technologies but also by application type. Naturally, special requirements will need to be met depending on where your terminal blocks are going to be used. Our extensive portfolio includes terminal blocks for all usage areas.
Our work is characterised by innovation and progress. We are true pioneers in the field of control cabinet building / switchgear construction. For example, in 1948, we placed the first plastic terminal block onto the market. We've come a long way since then, and we repeatedly launch product innovations to ensure that you can easily master all of the problems you face. With our innovations in the field of terminal blocks and other products, you'll remain ahead of the curve and be able to meet all of the requirements of Industry 4.0.
The Klippon® RailSnapper: direct, simple and secure fastening of your DIN rail with the clever click mechanism for maximum security. Thanks to the low installation height, installation with mounted components is possible. Make full use of the length of your DIN rail. No more annoying gaps and unused space. Optimize your processes and create space in the control cabinet.
The new Klippon® Connect fuse terminal blocks with SNAP IN connection technology ensure optimum passive current protection in combination with disconnect terminal blocks. Their compact dimensions allow flexible installation even in confined spaces. Thanks to SNAP IN connection technology, you can wire your sensors and actuators in the field easily, quickly and safely with a simple "CLICK".
The new Klippon® Connect terminal block for DIN rails with lateral PUSH IN connection combine the advantages of PUSH IN and screw connection technology. Wires can be connected without bending radius, without tools This reduces the installation height and increases clarity, as markings and functional areas remain clearly visible even when wired.
Our ADT 1.5 disconnect terminal blocks offer the option of disconnecting signals up to 10 A with a minimum width of just 3.5 mm. Integrated and standardized testing points in front of and behind the disconnection area enable simple and safe testing and inspection in the field, even when wired.
Whatever industry you come from - with our rail-mounted terminal blocks for the DIN rail and the matching accessories such as screwdrivers or busbars and mounting rails, we offer you complete solutions that meet all your requirements. We are pioneers in the market of switchgear cabinet building and have been convincing customers with our high-quality products for years. Trust in our capabilities and allow our experts to provide comprehensive advice. Together we will find the right solutions for your projects and switchgears