PRO-M: Diode modules, capacity module and relay module
Extension modules for power supply systems
Redundant power supply systems increase the availability and thus the machine running time. The new diode modules, with 20 A or 40 A output current and an integrated status relay, offer failure-free systems. The capacity module provides a safe power supply even at peak loads (e.g. motor start-up) or selective tripping of magnetic circuit breakers (mcp). It can be installed in addition to the power supply at any time. The new relay module monitors the 24 V supply voltage. The simple click-on mounting allows a quick installation and provide a retro fit any time. All modules are designed to be operated in temperatures ranging from -25 °C to 75 °C.
Compact design
The very thin diode modules feature the space saving setup of redundant systems.
Expandable
Doubled terminals allow simple parallel connection for individual capacity increases.
Integrated voltage monitoring
The integrated alarm relay of the diode module monitors the 24 V output voltage and transfers the status of the power supply.
The integrated alarm relay of the capacity module monitors the 24 V output voltage and transfers the status of the power supply.
The relay module enables simple 24 V voltage monitoring with click on installation and PUSH IN connection technology.