Press Folder HANNOVER MESSE 2010
Product news from this year's HANNOVER MESSE
'More process transparency with Ethernet'
- Weidmüller presents new generation of communication-enabled signal converters
Surge protection from Weidmüller: 'VARITECTOR SSC 4AN and 6AN' for analogue and binary instrumentation and control circuits, housed in a compact terminal block with a design width of just 6.2 mm. Ethernet'
- Simple and precise isolation of signal paths with 'VARITECTOR SSC 6AN
'Weidmüller's 'CLINICS SOLAR' family of products increases efficiency and the rate of return: Unique tool for analysing, diagnosing and optimising photovoltaic systems
Weidmüller's 'RockStar® HighPower'
- Modular high-current connection system for applications in transport engineering and wind turbine generator systems - designed for max. 550 A and 4000 V
Weidmüller's 'RockStar® ConCept ST'
- 'ConCept' - the modular connector system for transmitting power, signals and data
Weidmüller's distributor housing: increase efficiency through standardised distributor housings
- Modular system with pre-drilled enclosures as well as equipped and assembled mounting rails
Weidmüller's 'WMF' family of terminal blocks
- Simple and precise routing and distribution in process engineering plants and power generation facilities
Weidmüller's family of terminal blocks 'PTL 6/10', 'PSI 6/10' and 'PDU 6/10 4AN'
- Terminal blocks with 'PUSH IN' connection technology for power transmission and power distribution applications
Weidmüller's Omnimate Housings 'CH20M6': New 6-mm electronics housing with optional mounting-rail bus
- Fully automatic manufacture of component assemblies through SMT-capable connection elements and SMD bus contact block
Weidmüller's Omnimate Housings 'CH20M-BUS': The universal mounting rail bus for the modular electronics housing system "CH20M"
- Universal connection solution for all housing widths from 6 mm to 12.5 mm through to 67 mm
High-resolution photographs are available on request.
Please contact press department and state the reference number of the photograph you are interested in.