Press Releases

Contact:

.

Select Languageenglish

FieldPower® „PowerBox 10P SNT“

Decentralized 24 VDC power supply systems incorporating the FieldPower® Power Supply Unit 'PowerBox 10 SNT' and the project engineering tool 'NetCalc'.

 

Power supply unit features a vibration-proof design, IP65 ingress-protection rating and integrated power bus. - Decentralized power supply unit for efficient, highly reliable DC power supply systems. – Load sharing functionality with multiple power feeds.

 

Weidmüller is presenting a power supply pack that features a vibration-proof design with integrated power bus and an IP65-rated housing to support highly reliable, decentralized 24 VDC power supply systems in the form of its 'PowerBox 10P SNT' from the FieldPower® family of products. In conjunction with the project engineering tool 'NetCalc' it is possible to interactively plan and calculate voltage drop, power load as well as short-circuit currents to facilitate implementing single- and three-phase AC and DC power supply systems with optimized levels of copper wiring.

 
 FieldPower® „PowerBox 10P SNT“

The capability of the software 'NetCalc' is continuously being upgraded to meet customer and application requirements. Thanks to UL approval (in preparation) the three-phase fed 'PowerBox 10P SNT' can be utilized anywhere in the world – including in North American supply systems without an N-pole. Presently available only from Weidmüller this innovative concept was developed to implement highly reliable 24 VDC supply systems in conjunction with the calculation and optimization software 'NetCalc'.

 

For high resolution photographs, please contact our trade press department (see contact information in left column). Download the full length press release as a PDF file by clicking on the link below.

 
 

topback

 

.