Modular electronics housing system CH20M

The new housing standard for electronic components.
The tailor-made suit straight off the rack – for customised applications.

 

CH20M – The compact name stands for more than "Component Housing IP20 Modular". CH20M stands for efficiency and innovation in design, in production and in use. The system is available in all common standard widths, be it a 6 mm narrow terminal housing or a modular plug-in housing from 12.5 mm to 22.5 mm or even 67 mm.

 

Scalability, customised design and cost efficiency – high flexibility is, in addition to innovative functionality, a fundamental criterion when selecting the housing design. Therefore, select maximum performance with minimum complexity.

 
Downloads
Selection-Tool CH20M12  - Update: 03/2010 Download
Selection-Tool CH20M22  - Update: 03/2010 Download
Selection-Tool CH20M45  - Update: 03/2010 Download
 
100 % custom
The transparent, hinged cover (COVER) can be removed, printed, marked or even sealed – to protect the adjustment and display elements of the individually configurable front panel (FRONT).
 
100% intuitive

Simple and fast operation through integrated and colour-coded release clip with grip tab, incl. screwdriver pouch.

 
100 % safe

Extensive safety packet is a standard feature:

  • finger safety provided on both sides
  • leading pin contact
  • integrated, captive encoding with unique "Autoset" function
 
100 % reflowable

Male connectors optimised for automatic assembly satisfy the high requirements of the reflow process and are, naturally, also suitable for all other soldering processes.

 
Share with your network: Facebook Twitter subscribe to our news: RSS Feed Print Page