Efficient installation of pre-assembled functional units
WeiCoS – the Weidmüller Connection System – brings together terminal block and plug-in connection technology.
The combination of terminal block and connector provides a vendor-neutral strategy for efficient, modular and functional wiring at the connection level. Pre-assembled functional units (such as lamp controller, door controllers, mounting plates and electrical cabinet panels) can be quickly and accurately connected to the existing installation. The connector is simply attached onto the terminal block and a reliable connection results.
The connector on the terminal block is seated securely and is resistant to shock and vibration. This is ensured by the externally-tensioned contact and the interlock mechanism. These features make WeiCoS perfectly suited for use in the railway and wind power industries. Applications in these industries require the extreme resistance against harsh environments and the convenient connectivity of pre-assembled units offered by WeiCoS.
Reducing costs and planning complexity
WeiCoS is fitted on one side with a maintenance-free and vibration-resistant tension-clamp connection system. The other side of the terminal can be used to connect one or two connectors. The terminal types ZT 2.5/4AN/4 and ZTPE 2.5/4AN/4 are worthy of note because two connectors can be attached on each side (for a total of four connectors per terminal). This permits you to set up a support base for extra-quick wiring in a space only 85 mm long.

These types of terminals are designed so that the direction of plugging for all four connectors is identical. This is a key advantage during the assembly of the connectors, since you only have to pay attention to the sequence of the connections. You no longer have to worry about what side of the terminal the connector will later be plugged into. In this configuration, WeiCoS helps you to reduce the costs and complexity during facility planning.