WI-Manager, the FDT/DTM frame application

A universal frame application for easy access to FDT-compliant devices
Let's connect.

 

The WI-Manager is device-management software which supports the FDT (Field Device Tool) standard. This vendor independent universal software can be used for process and factory automation. It can manage all device drivers that are available through their DTM (Device Type Manager). The DTM permits access to device data with a graphical user interface (GUI) that offers the user a variety of functions such as configuration, operation and monitoring of devices. WI-Manager helps to reduce the costs related to planning and maintaining the devices in a facility.

With parameterizable electronic products Weidmüller consequently focuses on FDT technology and offers both, an own FDT-frame, the WI-Manager, and DTMs for all future devices. This guarantees that Weidmüller products can be used straightforward in complex systems. ACT20X has already been supplied with DTMs which can be used with any FDT-frame.

Get Flash to see this player.
 
WI-Manager in action

Features:

 
FDT 1.2.1 functionality

The WI-Manager software provides total support for FDT 1.2.1 functions. As such, it is both state-of-the-art and backwards compatible.

 

Universal network topology

WI-Manager supports all communication protocols though their corresponding DTMs.

 Integrierte Sicherheit

 

Automated network planning

Connected networks and products are automatically detected and displayed by means of the SCAN func­tion. This makes planning and initial commissioning easier.

 Universelle Netzwerk-Topologie

 

Centralized data management

Centralized administration of all available project and product data in one unified format – the result is reduced software management and data administration costs.

 

Integrated security

The WI-Manager user administration allows access to be limited to uncritical device functions. This increases the overall safety and security of the facility.

Related products:

ACT20X – signal converters for the EX zone

ACT20X is a new product line of intrinsically safe signal converters for the Ex zone. All modules can be completely configured with their FDT/DTMs.

Share with your network: Facebook Twitter subscribe to our news: RSS Feed Print Page