GL approval for switch-mode power supplies PRO-M
Robust switch-mode power supply units designed for reliability in international shipbuilding applications and offshore wind turbine systems
Germanischer Lloyd (GL) has granted GL approval to Weidmüller’s family of robust switch-mode power supplies PRO-M.
The reliable PRO-M units can now be deployed in national and international shipbuilding projects, ship refurbishments, in 'marine engineering structures' as well as the offshore sector such as in wind turbine systems. They have been approved to 'Environmental Category C, EMC 1', which means the 'PRO-M' family is also approved for installation in bridge applications. Competitor units mostly just have EMC 2 class approvals; there is either no EMC 1 approval or it is available only as an option. By contrast Weidmüller’s PRO-M family of switch-mode power supplies has EMC 1 approval as standard and are labelled with the GL logo.
Zuverlässige und effiziente 24-V-DC-Schaltnetzteilfamilie mit zahlreichen Vorteilen
With PRO-M (Power-Reliable-Optimized) Weidmüller not only offers a reliable and efficient family of 24 VDC switch-mode power supplies for the marine engineering sector but also a very good price-performance ratio. The ten different single- and three-phase switch-mode power supply units are housed in a compactly designed, robust metal housing. Further distinguishing characteristics of the PRO-M family include better than 90% efficiency, overload resistance and high performance reserves at standard temperatures. When it comes to energy efficiency Weidmüller’s switch-mode power supplies are simply exemplary. PRO-M power output can be increased by simply connecting up to five units in parallel – without a diode module. AC and DC wide-range inputs mean the units are suitable for universal deployment anywhere in the world.
Made of metal the housings of the PRO-M switch-mode power supplies are very slim and robust by design. PRO-M devices are rated to IP 20 and, to save space, can be mounted flush side-by-side without spacing on TS 35 mounting rails. No air gap is required for cooling purposes.

The high MTBF time (MTBF = Mean Time Between Failures) of >500 000 hours to IEC 1709 (SN29500) is a measure of the inherent high quality and reliability of the Weidmüller PRO-M family of switch-mode power supply units.
Each and every unit in the PRO-M impresses with a wide temperature range of - 25…+ 70 °C, which means they are suitable for practically all environments. Problems in the mains environment are mastered by a high mains-failure bridging time.