Product News

More Information

More Weidmüller

.

Select Languageenglish

OMNIMATE HOUSING CH20M-BUS

The integrated DIN rail bus for the modular electronics housing system

 

This user-friendly infrastructure solution interconnects power, signals and data via rail in a quick and reliable manner. Supplying, connecting or distributing within modular applications, the DIN rail bus replaces the tedious manual wiring by a flexible and uninterruptable system solution. As a result, the wiring overhead and the error rate are both reduced. Redundant functions within complex applications can be efficiently centralised or intelligently distributed.

 

The system bus is securely integrated within the 35 mm standard DIN rail. Designed for the reflow soldering process, the SMD-bus contact block can be automatically processed during the component assembly. The resistant, gold-plated contact surfaces ensure a permanent and reliable contact for all housing widths.

 
 The integrated DIN rail bus for the modular electronics housing system
The integrated DIN rail bus for the modular electronics housing system
 

Your benefits at a glance:

 
State-of-the-art processing
 

 
Efficient: The SMD-compatible bus contact block is made from high-temperature-resistant LCP. This molding material is perfectly qualified for the SMT reflow process and is delivered in machine-ready packaging.
 
Unlimited scalability
 

 
Unique: The integrated bus solution covers all system widths: from the 6 mm slice to the 67 mm ‘king-size’ housing.
 
Service-friendly installation
 

 
Quick: It is easy to replace a module, even in existing groups – without any impact on the neighbouring modules.
 
Unrestricted configuration
 

 
Compatible: Each single module can be mounted at any position of a TS-35 standard DIN rail. Unused areas are safely covered.
 
Maximum availability
 

 
Reliable: Five fully-galvanised and partially gold-plated twin-arched contacts provide a permanent and reliable contact with the rail bus. The unique THR solder flanges ensure a stable mechanical fixation with the PCB.
 
Cost-efficient manufacturing
 

Fully automatic: No manual post-processing is required for the bus contact block – it is automatically assembled and soldered with the device package in one single SMT process.

 
Secure installation
 

 

Low power loss: Accidental bus interruptions as well as high contact resistances are reliably avoided. Maximum plant availability is ensured by both, the consistent system design plus the gold-plated system bus resp. contact block surfaces.

 
All-purpose integration
 

 

The uninterruptable system bus is securely integrated within the 35 mm standard DIN rail. Whether 7.5 mm or 15 mm high – the perfect-fit rail profile makes for easy installation on all TS-35 standard rails, in accordance with DIN EN 60715.

 

topback

 

.