Tested quickly!
Simple and standard-compliant testing of surge protection for power and control & instrumentation according to IEC 62305-3
The V-TEST is a compact and portable testing device intended for the pluggable VARITECTOR SPC (measurement and control) and the PU I/PU II (power supply) surge protection product lines. This testing device can be used to check the functionality of Weidmüller’s surge protection components in accordance with the test intervals stipulated in IEC 62305-3. It indicates the functional state of protective components.
The backlit display shows the measured reading per component (GDT, MOV, TAZ) as „ok“ or „not ok“. This function allows you to detect ageing components by displaying possible damages right away. Thus total protection is guaranteed.
The V-TEST is equipped with a charger and a battery set which allows autonomous use in the field. A comfortable and protective carry bag is delivered free with the tester.
The V-TEST testing device self-calibrates when it is turned on, ensuring that it can always deliver precise measurement and test values.
The compact device comes with an integrated rechargeable battery and protective case – making it perfect for use in the field.
The portable V-TEST testing device can be used to carry out repeated testing in compliance with IEC 62305-3.
It only takes a few simple menu steps (in English or German) to navigate directly to the measurement function.