Product News

more information

 

.

Select Languageenglish

PUSH IN Terminals for Power Applications

Weidmüller launches new PUSH IN terminals for power transmission and power distribution.

 

Practical – the new PUSH IN terminals, with a width of 8 mm, offer an excellent supplement to Weidmüller’s spring-load terminals which are used in process and power applications. Both connection systems make use of hook-type cable lugs.

 

The PDU 6/10 4AN terminal completes Weidmüller’s product line of 10 mm² PUSH IN feed-through terminals. They are immediately available with two, three and four connections. The PSI 6/10 introduces a new fuse terminal. The PTL 6/10 and the PTD 6/10 offer new test-disconnect terminals with a PUSH IN connection.

 
 PUSH IN terminals with a width of 8 mm

Weidmüller’s P Series, with its “three-pitch strategy”, reduces inventory quantities and thus increases efficiency. Previously, a total of five terminal types were needed for wiring up to 16 mm². By using Weidmüller’s PUSH IN terminals, the wiring can be accomplished using only three terminals types.

 

topback

 

.