Press Releases

Contact:

.

Select Languageenglish

Switch-mode power supplies PRO-M

Weidmüller’s switch-mode power supplies 'PRO-M': Single- and three-phase switch-mode power supplies save space in automation engineering applications.

 

Robust metal housing. – Very good energy efficiency. – Overload resistant and high performance reserves at standard temperatures.

 

With 'PRO-M (Power-Reliable-Optimized) Weidmüller offers a reliable and efficient family of 24 VDC switch-mode power supplies for deployment in mechanical and systems engineering with a very appealing price-performance ratio. The ten different single- and three-phase switch-mode power supplies are enclosed in a compactly designed, robust metal housing.

 

Their space-saving design ensures they can be mounted flush side-by-side onto the mounting rail without an air gap. Further distinguishing characteristics of the 'PRO-M' family include better than 90% efficiency, overload resistance and high performance reserves at standard temperatures.

 

When it comes to energy efficiency Weidmüller’s switch-mode power supplies are simply exemplary. 'PRO-M' power output can be increased by simply connecting up to five units in parallel – without a diode module. AC and DC wide-range inputs mean the units are suitable for universal deployment anywhere in the world. Three-phase 'PRO-M' power supplies continue to function reliably even if a phase fails; in other words, in two-phase operation.

 

For high resolution photographs, please contact our trade press department (see contact information in left column). Download the full length press release as a PDF file by clicking on the link below.

 
 

topback

 

.