Device Connectivity and Housing Technology

MORE INFORMATION 

 

.

Select Languageenglish

PCB Connectors

The pluggable device connector series for power, signal or data applications, ranging from 3.5 to 10.16 mm pitch, covering wire sizes up to 16mm² (AWG 6), and rated up to 1000 V / 76 A.

 

Pitch 3.50 mm 2-row

 
 

Pitch 3.50 mm

 

 

Pitch 3.81 mm

 
 
 

Pitch 5.00 / 5.08 mm

 
 
Pitch 7.62 mm - SL/BLZ HP
 
 
Pitch 7.62 mm - SV/BV
 
 
 
Pitch 10.16 mm - SU/BU
 

 
RSV Rectangular plug-in connector
 

 
STV high-performance connector
 
 
 
Accessories
 

 

topback

 

.