Device Connectivity and Housing Technology

MORE INFORMATION 

 

.

Select Languageenglish

PCB Terminals

The straight wire-to-board device connection, ranging from 3.5 to 15 mm pitch, covering wire sizes up to 50mm² (AWG 1), and rated up to 1000 V / 150 A.

 

Leaf spring screw connection

for 2.5 mm²

at 3.50 mm pitch

 

 

Clamping yoke screw connection

for 1.5 mm²

at 3.50 mm pitch

 

 

Clamping yoke screw connection

for 1.5 mm²

at 5.08 mm pitch

 

 
 

Leaf spring screw connection

for 2.5 mm²

at 5.00 & 5.08 mm pitch

 

 
Clamping yoke screw connection

for 2.5 mm²

at 5.00 & 5.08 mm pitch

 

 

Clamping yoke screw connection

for 6 mm²

at 5.00 & 5.08 mm pitch

 

 
 

Clamping yoke screw connection

for 6 mm²

at 5.00 & 5.08 mm pitch

 
 
Clamping yoke screw connection

at 5.08 mm pitch

 

 

 

Clamping yoke screw connection

for 6 mm²

at 7.50 & 7.62 mm pitch

 

 
 

Clamping yoke screw connection

for 6 mm²

at 9.52 mm pitch

 
 
Clamping yoke screw connection

for 10 mm²

at 10.16 mm pitch

 
 

Clamping yoke screw connection

for 16 mm²

at 10.16 mm pitch

 
 
 
Clamping yokes crew connection

for 16 mm²

at 10.16 & 12.70 mm pitch

 

 
Clamping yoke screw connection

for 25 mm²

at 15.00 mm pitch

 
 

PUSH IN spring connection at 3.50 to 7.62 mm pitch

 

 
 
 

Tension clamp spring connection

for 2.5 mm²

at 5 & 7 & 10 mm pitch

 

 
Top screw connection

for 1.5 mm²

at 5.08 mm pitch

 

 
Top screw connection

for 1.5 mm²

at 5.08 & 7.62 mm pitch

 
 
 
Top screw connection

for 4.0 mm²

at 6.35 & 7.62 mm pitch

 

 
Spade connector

at 5.00 & 7.50 & 10.00 mm pitch

 

 

 

Accessories 

 

 

 

 

topback

 

.