Product News

more information

 

More Weidmüller

.

Select Languageenglish

Power Solid-State Relays

The new non-wearing one- and three-phase Power Solid State Relay (PSSR) modules from Weidmüller reliably switch AC loads up to 20 A. In doing so, they withstand the conditions in industrial environments and resist high temperatures.

 

The PSSR modules are available as single- and three-phase versions. In comparison with contactors and standard relays, PSSRs switch without any wear and are totally silent. The modules have a high peak load rating and as such have sufficient reserves to trip line-side fuses. They can easily cope with capacitive and inductive current spikes.

 

With integrated zero-voltage switching, single-phase PSSRs are eminently suitable for switching resistive loads up to 20 A in 55 °C heat. Example applications are pulsing cartridge heaters in injection moulding machines manufacturing plastic components or switching infrared emitters in hardening plants or sewage works.

 

Three-phase PSSRs are designed with instantaneous switching functionality and are suitable for use in motor controls deployed in mechanical and systems

engineering applications. Both versions (PSSR 1PH and PSSR 3PH) are “ready-to-use”. That means users simply snap them onto the mounting rail and connect them. In other words, the modules do not need to be laboriously mounted onto a mounting plate or the wall of an electrical cabinet.

 
 

topback

 

.