The fuse terminal ZSI 2x6/4x2.5 permits the protection of a complete plant, as well as an easy distribution of potentials - in only one module.
More Information |
.
Select Language
english
The fuse terminal ZSI 2x6/4x2.5 permits the protection of a complete plant, as well as an easy distribution of potentials - in only one module.
The standard plug-in position of the terminal can optionally carry type 1170 ETA fuses or a fuse for motor cars. Usual fuse variants for motor cars as well as thermal fuses can be used, making the fuse terminal a flexible component for global use.
The input side of the ZSI 2x6/4x2.5 terminal shows two tension clamp connections of 6 mm², the output side allows four tension clamp connections of 4 mm². Additionally, the terminal is provided with a cross connection channel at each side. Reduced wiring spaces and a flexible distribution of potentials lead to advantageous space, time and cost savings.
The vibration-proof terminal is resistant against mechanical shock and vibration. Two marking channels allow clear arrangements in the control cabinet and thus easy allocation and identification of circuits.