TERMOPTO
Electrical isolation in terminal-block format
with PUSH IN connection technology
TERMOPTO offers a compact, electronic alternative to the electromechanical relay for electrical isolation and signal conditioning. Instead of an electromechanical solution that is susceptible to wear, a maintenance-free and compact terminal block with integrated electrical isolation is used. This saves space, reduces the amount of servicing and increases system availability. In addition, the overall accessory needs are reduced, because cross-connectors and markers from the terminal portfolio can be used.
Compact design reduces space requirements in the switching cabinet by > 80% compared to conventional relay solutions.
Wear-free semiconductor switches and extensive protective circuits ensure long service life and reliable switching cycles.
LED status indicator provides information on the switching state.
Closed design for space-saving, side-by-side arrangement. No end plate necessary; the electronics are mechanically protected.
PUSH IN screwless connection system and the pluggable cross-connection reduce wiring time by > 50%.
TERMOPTO is available in the following variations:
- 10 control voltages:
5…220 V DC; 24…230 V AC
- 3 switching voltages:
5…48 V DC / 0.1 A; 5…48 V DC / 0.5 A; 24…230 V AC / 0.1 A