Press Releases

Contact:

.

Select Languageenglish

Weidmüller's IE-WLAN-BRIDGE-WAVE

WLAN-Bridge for Industrial Ethernet networks added to the WaveLine family of products. Serial devices simply and reliably integrated in IE networks with the WLAN-BRIDGE-WAVE

 
By introducing the new WLAN-BRIDGE-WAVE Weidmüller is extending its portfolio comprising the WaveLine family of products with a WLAN-Bridge for IE networks. Weidmüller developed the new WaveLine Bridge module so that serial terminal devices can be integrated in existing IE network structures. WaveLine now also allows users to utilise WLAN to connect or extend their industrial network. As is well-known from Weidmüller products their WLAN-Bridges are designed to be robust and meet the demands of industrial applications. Their compact design size for mounting rail solutions is a compelling feature. Supporting wireless LAN (IEEE 802.11 b, 802.11 g) the module IE-WLAN-BRIDGE-WAVE comes with a non-isolated RS232 interface. For user-friendly operation the module can be configured via the serial interface or a web interface – including a password-protected configuration environment. The WLAN-BRIDGE-WAVE boasts an integrated internal web server and has an extensive range of designed-in security mechanisms.
 

Overview of the highlights:

  • IP20 protection class
  • compact plastic housing (108 mm  x 22,5 mm x 127,8 mm l/w/h)
  • flammability class V0
  • operating temperatures 0 °C to 55 °C
  • supports WLAN standards IEEE 802.11b/g
  • 10 Base-T/100 Base-TX (copper) network interface
 
 IE-WLAN-BRIDGE-WAVE

Weidmüller’s WLAN-Bridge for Industrial Ethernet networks

 

For high resolution photographs, please contact our trade press department (see contact information on the left)

Download the full press release here as PDF file.

 
 

topback

 

.